BLE_ANPS_EvtAncpWriteInd_T
C
typedef struct BLE_ANPS_EvtAncpWriteInd_T { uint16_t connHandle; uint8_t cmdId; uint8_t catId; }BLE_ANPS_EvtAncpWriteInd_T;
Description
Data structure for BLE_ANPS_EVT_ANCP_WRITE_IND ievent.
Field Documentation
Field | Description |
---|---|
connHandle | The connection handle. |
cmdId | The command ID. See Command definition. |
catId | The category ID. See Category Id. |