HCI_CmdCb_T
C
typedef void (*HCI_CmdCb_T)(HCI_CmdCbId_T cmdID,uint8_t length ,uint8_t *p_packet);
Description
HCI callback type. This callback function for the application to implement HCI command.
typedef void (*HCI_CmdCb_T)(HCI_CmdCbId_T cmdID,uint8_t length ,uint8_t *p_packet);
HCI callback type. This callback function for the application to implement HCI command.