BLE_DD_DiscSvc_T
C
typedef struct BLE_DD_DiscSvc_T { ATT_Uuid_T svcUuid; BLE_DD_DiscInfo_T *p_discInfo; BLE_DD_DiscChar_T **p_discChars; BLE_DD_CharList_T *p_charList; uint8_t discCharsNum; } BLE_DD_DiscSvc_T;
Description
Service for discovery procedure.
Field Documentation
Field | Description |
---|---|
svcUuid | UUID of the service to be discovered. |
p_discInfo | Discoveried service information. |
p_discChars | Characteristic list of the service to be discoverd. Note: only assigned characteristic will be discovered. |
p_charList | Structure storing discovered information of the characteristic. Application/profile need to provide the storage. |
discCharsNum | Number of the characteristics in the list. |