Functions
- MW_DFU_Config
The API is used to configure the device information for DFU process.
- MW_DFU_FwImageRead
The API is used to read the fragment of firmware image from flash.
- MW_DFU_FwImageStart
The API is used to start or restart firmware image update procedure.
- MW_DFU_FwImageUpdate
The API is used to update the fragment of firmware image to flash.