BLE_L2CAP_CbDeregisterSpsm
C
uint16_t BLE_L2CAP_CbDeregisterSpsm(uint16_t spsm);
Description
Deregister a SPSM.
Note
This function should be called to free unused registered SPSM.
Parameters
Parameter | Description |
---|---|
[in] spsm | Simplified Protocol/Service Multiplexer. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully deregister SPSM. |
MBA_RES_INVALID_PARA | Unknown SPSM. |