BLE_SCM_Init

C

uint16_t BLE_SCM_Init(void);

Description

Initialize BLE_SCM module.

Note

This module is required only when GATT client is supported and service change status needs to be taken care at remote.

This module required BLE_DD supported.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully initialize BLE SCM module.
MBA_RES_FAILFail initialize BLE SCM module.