BLE_HOGPS_SetBootKeyboardOutputReport

C

uint16_t BLE_HOGPS_SetBootKeyboardOutputReport(uint8_t ledValue);

Description

Set HID boot keyboard output report.

Parameters

ParameterDescription
[in] ledValueBit fields (bit 0 - bit 4) represent LED values.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully set the output report.
MBA_RES_INVALID_PARAInvalid parameters.