Defines
- Definition of TRCBPS parameters
The definition of BLE Transparent Credit Based Profile parameters.
- Definition of unassigned L2CAP ID
The definition of unassigned L2CAP ID.
- Definition of vendor opcode
The definition of BLE Transparent Credit Based Profile vendor command opcodes over control channel.
- Maximum buffer list
The definition of maximum buffer list.
- Maximum connection number
The definition of maximum connection number of BLE Transparent Credit Based Profile.
- TRCBPS status
The definition of BLE Transparent Credit Based Profile connection status.