BLE_DM_Config

C

uint16_t BLE_DM_Config(BLE_DM_Config_T *p_config);

Description

Configure BLE_DM module.

Parameters

ParameterDescription
[in] p_configPointer to the BLE_DM_Config_T structure buffer.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully build configuration.
MBA_RES_INVALID_PARAThe parameter in p_config is invalid.