Definitions of BLE log

C

#define BLE_LOG_TYPE_HCI_COMMAND            0x01
#define BLE_LOG_TYPE_HCI_ACL_TX             0x02
#define BLE_LOG_TYPE_HCI_ACL_RX             0x03
#define BLE_LOG_TYPE_HCI_EVENT              0x04

Description

The definition of BLE log.

Macro Definition

MacroDescription
BLE_LOG_TYPE_HCI_COMMANDHCI Command.
BLE_LOG_TYPE_HCI_ACL_TXHCI ACL Tx Packet.
BLE_LOG_TYPE_HCI_ACL_RXHCI ACL Rx Packet.
BLE_LOG_TYPE_HCI_EVENTHCI Event.