Characteristic setting
C
#define CHAR_SET_DESCRIPTOR 0x01
Description
The definition of characteristic setting for discovery.
Macro Definition
Macro | Description |
---|---|
CHAR_SET_DESCRIPTOR | Set if this is a characteristic descriptor. |
#define CHAR_SET_DESCRIPTOR 0x01
The definition of characteristic setting for discovery.
Macro | Description |
---|---|
CHAR_SET_DESCRIPTOR | Set if this is a characteristic descriptor. |