BLE_PXPM_EvtLlsAlertLvWriteRspInd_T
C
typedef struct BLE_PXPM_EvtLlsAlertLvWriteRspInd_T { uint16_t connHandle; uint16_t errCode; } BLE_PXPM_EvtLlsAlertLvWriteRspInd_T;
Description
Data structure for BLE_PXPM_EVT_LLS_ALERT_LEVEL_WRITE_RSP_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection Handle. |
errCode | The error code of the writing alert level response. See ATT error code. |