BLE_HOGPS_EvtReportWrite_T
C
typedef struct BLE_HOGPS_EvtReportWrite_T { uint16_t connHandle; uint16_t length; uint16_t offset; uint8_t reportId; uint8_t *p_data; } BLE_HOGPS_EvtReportWrite_T;
Description
Data structure for BLE_HOGPS_EVT_INPUT_REPORT_WRITE_IND, BLE_HOGPS_EVT_OUTPUT_REPORT_WRITE_IND, BLE_HOGPS_EVT_FEATURE_REPORT_WRITE_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | The connection handle associated with the connection. |
length | Length of the written value. |
offset | Offset of the written value. |
reportId | Report id of the written report. |
p_data | Data of the written value. |