BLE_ANPS_SendUnreadAlertStat

C

uint16_t BLE_ANPS_SendUnreadAlertStat(uint16_t connHandle, uint8_t catId, uint8_t unreadCnt);

Description

Send unread alert status.

Parameters

ParameterDescription
[in] connHandleThe connection handle.
[in] catIdCategory Id. See Category Id.
[in] unreadCntUnread count number.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully send unread alert status.
MBA_RES_OOMInternal memory allocation failure.
MBA_RES_NO_RESOURCENo available buffer for transmitting unread alert status.
MBA_RES_INVALID_PARAInvalid parameters.