1.1.1.4.3 PTA Hardware Information

  • Below 3 dedicate GPIOs are assigned as PTA Pins once PTA feature is enabled:
PTA Pin function GPIO Pin on PIC32CX-BZ2 GPIO Pin on PIC32CX-BZ3
BT_ACTIVE PA14 PA3
BT_PRIORITY PA13 PA9
WLAN_ACTIVE PB0 PA8
  • For PIC32CX-BZ2, Only 48 pin package IC (PIC32CX1012BZ25048) supports PTA feature due to pin limitation.