BLE_OTAPS_DevInfo_T

C

typedef struct BLE_OTAPS_DevInfo_T
{
    uint32_t  fwImageVer;
} BLE_OTAPS_DevInfo_T;

Description

The structure contains current device information.

It should be used to response the event BLE_OTAPS_EVT_UPDATE_REQ.

Field Documentation

FieldDescription
fwImageVerThe version of current firmware image.