BLE_ANPS_SendUnreadAlertStat
C
uint16_t BLE_ANPS_SendUnreadAlertStat(uint16_t connHandle, uint8_t catId, uint8_t unreadCnt);
Description
Send unread alert status.
Parameters
Parameter | Description |
---|---|
[in] connHandle | The connection handle. |
[in] catId | Category Id. See Category Id. |
[in] unreadCnt | Unread count number. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully send unread alert status. |
MBA_RES_OOM | Internal memory allocation failure. |
MBA_RES_NO_RESOURCE | No available buffer for transmitting unread alert status. |
MBA_RES_INVALID_PARA | Invalid parameters. |