BLE_SCM_EvtServiceChange_T
C
typedef struct BLE_SCM_EvtServiceChange_T { uint16_t connHandle; uint16_t scStartHandle; uint16_t scEndHandle; } BLE_SCM_EvtServiceChange_T;
Description
Data structure for BLE_SCM_EVT_SVC_CHANGE event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
scStartHandle | Start attribute handle of service change at remote. |
scEndHandle | End attribute handle of service change at remote. |