Key flags

C

#define BLE_SMP_FLAG_ENCRYPT_INFO                           (1<<0)
#define BLE_SMP_FLAG_CENTRAL_ID                             (1<<1)
#define BLE_SMP_FLAG_ID_INFO                                (1<<2)
#define BLE_SMP_FLAG_ID_ADDR_INFO                           (1<<3)
#define BLE_SMP_FLAG_SIGNING_INFO                           (1<<4)

Description

The definition of valid remote keys flag.

Macro Definition

MacroDescription
BLE_SMP_FLAG_ENCRYPT_INFOIndicate LTK is valid.
BLE_SMP_FLAG_CENTRAL_IDIndicate EDIV and Rand are valid.
BLE_SMP_FLAG_ID_INFOIndicate IRK is valid.
BLE_SMP_FLAG_ID_ADDR_INFOIndicate identity address is valid.
BLE_SMP_FLAG_SIGNING_INFOIndicate SRK is valid.