L2CAP permission definition

C

#define BLE_L2CAP_PERMISSION_NONE                   0x00
#define BLE_L2CAP_PERMISSION_AUTHEN                 0x01
#define BLE_L2CAP_PERMISSION_ENC                    0x02
#define BLE_L2CAP_PERMISSION_AUTHEN_SC              0x03

Description

The definition of L2CAP permission.

Macro Definition

MacroDescription
BLE_L2CAP_PERMISSION_NONENo permission required.
BLE_L2CAP_PERMISSION_AUTHENConnection requires encryption, MITM protection.
BLE_L2CAP_PERMISSION_ENCConnection requires encryption, No MITM protection.
BLE_L2CAP_PERMISSION_AUTHEN_SCConnection requires encryption, MITM protection, Secure Connections.