TRSPC downlink status definition

C

#define BLE_TRSPC_DL_STATUS_DISABLED            (0x00U)
#define BLE_TRSPC_DL_STATUS_NONCBFCENABLED      (0x10U)
#define BLE_TRSPC_DL_STATUS_CBFCENABLED         (0x20U)

Description

Defines the status of the BLE transparent service downlink.

Macro Definition

MacroDescription
BLE_TRSPC_DL_STATUS_DISABLEDDownlink functionality is disabled.
BLE_TRSPC_DL_STATUS_NONCBFCENABLEDDownlink functionality is enabled without credit-based flow control.
BLE_TRSPC_DL_STATUS_CBFCENABLEDDownlink functionality is enabled with credit-based flow control.