TRSPC uplink status definition

C

#define BLE_TRSPC_UL_STATUS_DISABLED            (0x00U)
#define BLE_TRSPC_UL_STATUS_CBFCENABLED         (0x01U)

Description

Defines the status of the BLE transparent service uplink.

Macro Definition

MacroDescription
BLE_TRSPC_UL_STATUS_DISABLEDUplink functionality is disabled.
BLE_TRSPC_UL_STATUS_CBFCENABLEDUplink functionality is enabled with credit-based flow control.