2.1.4.1 GATT Sub-Procedure Requirements

Requirements in this section represent a minimum set of requirements for an OTA Client. Other GATT sub-procedures may be used if supported by both OTA Client and Server. The table below summarizes additional GATT sub-procedure requirements beyond those required by all GATT clients.

Table4.3: Additional GATT Sub-Procedure Requirements
GATT Sub-ProcedureOTA Client Requirements
Discover All Characteristics of a ServiceM
Discover All Characteristics DescriptorsM
Write Characteristic ValueM
Write Without ResponseM
Write Characteristic DescriptorsM
Read Characteristic DescriptorsM
Read Characteristic ValueM