2.1.4 OTA Client Role Requirements

The discovery requirements for the OTA Client are defined in Table 4.1.

Table4.1: Discovery Requirements for OTA Client
Discovery RequirementSupport in OTA Client
OTA Service DiscoveryM
OTA Service Characteristic DiscoveryM

The characteristic support requirements for the OTA Client are defined in Table 4.2.

Table 4.2: Characteristic Support Requirements for OTA Client
Characteristic Support RequirementsSupport in OTA Client
OTA FeatureM
OTA DataM
OTA Control PointM