BT_SYS_HpaCpsCb_T
Only valid for PIC32CX-BZ2
C
typedef void(*BT_SYS_HpaCpsCb_T)(bool bypass);
Description
Callback type for Bluetooth system High Power Amplifier (HPA) Current Power State (CPS) events.
Parameters
Parameter | Description |
---|---|
[in] bypass | Flag indicating if the HPA is in bypass mode (true) or not (false). |