BT_SYS_Cfg_T
PIC32CX-BZ2
C
typedef struct BT_SYS_Cfg_T { int8_t antennaGain; unsigned int addrValid:1; unsigned int rssiOffsetValid:1; uint8_t devAddr[BT_SYS_DEV_ADDR_LEN]; int8_t rssiOffset; } BT_SYS_Cfg_T;
Description
Structure for Bluetooth system configuration.
Field Documentation
Field | Description |
---|---|
antennaGain | Antenna gain in dB. |
addrValid | Flag indicating if the device address is valid (1) or not (0). |
rssiOffsetValid | Flag indicating if the RSSI offset is valid (1) or not (0). |
devAddr | Bluetooth device address in hex format. |
rssiOffset | Offset to be applied to the RSSI value. |
PIC32CX-BZ3
C
typedef struct BT_SYS_Cfg_T { int8_t antennaGain; unsigned int addrValid:1; unsigned int rssiOffsetValid:1; unsigned int adcTimingValid:1; uint8_t devAddr[BT_SYS_DEV_ADDR_LEN]; int8_t rssiOffset; uint8_t adcTiming08; uint8_t adcTiming51; } BT_SYS_Cfg_T;
Description
Structure for Bluetooth system configuration.
Field Documentation
Field | Description |
---|---|
antennaGain | Antenna gain in dB. |
addrValid | Flag indicating if the device address is valid (1) or not (0). |
rssiOffsetValid | Flag indicating if the RSSI offset is valid (1) or not (0). |
adcTimingValid | Flag indicating if the RSSI offset is valid (1) or not (0). |
devAddr | Bluetooth device address in hex format. |
rssiOffset | Offset to be applied to the RSSI value. |
adcTiming08 | ADC timing value for RF register 08, used for configuring ADC operation. |
adcTiming51 | ADC timing value for RF register 51, used for configuring ADC operation. |