BLE_TRSPS_EvtCtrlStatus_T
C
typedef struct BLE_TRSPS_EvtCtrlStatus_T { uint16_t connHandle; uint8_t status; } BLE_TRSPS_EvtCtrlStatus_T;
Description
Structure for the BLE_TRSPS_EVT_CTRL_STATUS event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
status | Status of the data channel transmission. Refer to TRSPS status for possible values. |