BLE_TRSPS_EvtVendorCmd_T
C
typedef struct BLE_TRSPS_EvtVendorCmd_T { uint16_t connHandle; uint16_t length; uint8_t *p_payLoad; }BLE_TRSPS_EvtVendorCmd_T;
Description
Structure for the BLE_TRSPS_EVT_VENDOR_CMD event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
length | Length of the vendor command payload. |
p_payLoad | Pointer to the vendor command payload. |