BLE_HOGPS_EvtBootReportWrite_T
C
typedef struct BLE_HOGPS_EvtBootReportWrite_T { uint16_t connHandle; uint16_t length; uint16_t offset; uint8_t *p_data; } BLE_HOGPS_EvtBootReportWrite_T;
Description
Structure for the BLE_HOGPS_EVT_BOOT_KB_INPUT_REPORT_WRITE_IND, BLE_HOGPS_EVT_BOOT_KB_OUTPUT_REPORT_WRITE_IND, BLE_HOGPS_EVT_BOOT_M_INPUT_REPORT_WRITE_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | The connection handle associated with the connection. |
length | Length of the report data written. |
offset | Offset where the report data is written. |
p_data | Pointer to the report data. |