BLE_HOGPS_EvtBootModeEnter_T

C

typedef struct BLE_HOGPS_EvtBootModeEnter_T
{
    uint16_t                            connHandle;
} BLE_HOGPS_EvtBootModeEnter_T;

Description

Structure for the BLE_HOGPS_EVT_BOOT_MODE_ENTER_IND event.

Field Documentation

FieldDescription
connHandleThe connection handle associated with the connection.