BLE_OTAPC_DeviceReset

C

uint16_t BLE_OTAPC_DeviceReset(uint16_t connHandle);

Description

Requests a device reset on the server device after OTA DFU.

Parameters

ParameterDescription
[in] connHandleHandle of the connection for device reset request.

Return values

Return valueDescription
MBA_RES_BAD_STATEThe OTA profile is not in the correct state to perform this operation.