2.6.3.2.1 Transparent Credit Based Control Point Procedure Requirements

Table 3.2 shows the opcode definition of TRCBCP characteristic. Range from 0x00 to 0xFF are reserved for higher layer specification application.

Table 3.2: Definition of Op Code in TRCBCP characteristic
OpcodeDescriptionParameterResponse Code
0x00-0xFFReserved for higher layer specificationN/AN/A