2.6.3.2 Transparent Credit Based Control Point (TRCBCP) Characteristic

The structure of TCP characteristic is defined as below. To ensure the successful operation, this Client Characteristic Configuration Descriptor (CCCD) of Transparent Credit Based Control Point (TRCBCP) on Server should be enabled via Write Request by Client.

Table 3.1: Structure of Transparent Credit Based Control Point
OpcodeParameter
Octet OrderN/ALSO…MSO
Data TypeUNIT 8Variable
Size1 OctetVariable