ATT opcodes
C
#define ATT_ERROR_RSP (0x01U) #define ATT_EXCHANGE_MTU_REQ (0x02U) #define ATT_EXCHANGE_MTU_RSP (0x03U) #define ATT_FIND_INFORMATION_REQ (0x04U) #define ATT_FIND_INFORMATION_RSP (0x05U) #define ATT_FIND_BY_TYPE_VALUE_REQ (0x06U) #define ATT_FIND_BY_TYPE_VALUE_RSP (0x07U) #define ATT_READ_BY_TYPE_REQ (0x08U) #define ATT_READ_BY_TYPE_RSP (0x09U) #define ATT_READ_REQ (0x0aU) #define ATT_READ_RSP (0x0bU) #define ATT_READ_BLOB_REQ (0x0cU) #define ATT_READ_BLOB_RSP (0x0dU) #define ATT_READ_MULTIPLE_REQ (0x0eU) #define ATT_READ_MULTIPLE_RSP (0x0fU) #define ATT_READ_BY_GROUP_TYPE_REQ (0x10U) #define ATT_READ_BY_GROUP_TYPE_RSP (0x11U) #define ATT_WRITE_REQ (0x12U) #define ATT_WRITE_RSP (0x13U) #define ATT_WRITE_CMD (0x52U) #define ATT_PREPARE_WRITE_REQ (0x16U) #define ATT_PREPARE_WRITE_RSP (0x17U) #define ATT_EXECUTE_WRITE_REQ (0x18U) #define ATT_EXECUTE_WRITE_RSP (0x19U) #define ATT_HANDLE_VALUE_NTF (0x1bU) #define ATT_HANDLE_VALUE_IND (0x1dU) #define ATT_HANDLE_VALUE_CFM (0x1eU) #define ATT_READ_MUTIPLE_VARIABLE_REQ (0x20U) #define ATT_READ_MUTIPLE_VARIABLE_RSP (0x21U) #define ATT_MUTIPLE_HANDLE_VALUE_NTF (0x22U) #define ATT_SIGNED_WRITE_COMMAND (0xd2U)
Description
Defines ATT (Attribute Protocol) opcodes used in BLE communication.
Macro Definition
Macro | Description |
---|---|
ATT_ERROR_RSP | Opcode for Error Response. |
ATT_EXCHANGE_MTU_REQ | Opcode for Exchange MTU Request. |
ATT_EXCHANGE_MTU_RSP | Opcode for Exchange MTU Response. |
ATT_FIND_INFORMATION_REQ | Opcode for Find Information Request. |
ATT_FIND_INFORMATION_RSP | Opcode for Find Information Response. |
ATT_FIND_BY_TYPE_VALUE_REQ | Opcode for Find By Type Value Request. |
ATT_FIND_BY_TYPE_VALUE_RSP | Opcode for Find By Type Value Response. |
ATT_READ_BY_TYPE_REQ | Opcode for Read By Type Request. |
ATT_READ_BY_TYPE_RSP | Opcode for Read By Type Response. |
ATT_READ_REQ | Opcode for Read Request. |
ATT_READ_RSP | Opcode for Read Response. |
ATT_READ_BLOB_REQ | Opcode for Read Blob Request. |
ATT_READ_BLOB_RSP | Opcode for Read Blob Response. |
ATT_READ_MULTIPLE_REQ | Opcode for Read Multiple Request. |
ATT_READ_MULTIPLE_RSP | Opcode for Read Multiple Response. |
ATT_READ_BY_GROUP_TYPE_REQ | Opcode for Read By Group Type Request. |
ATT_READ_BY_GROUP_TYPE_RSP | Opcode for Read By Group Type Response. |
ATT_WRITE_REQ | Opcode for Write Request. |
ATT_WRITE_RSP | Opcode for Write Response. |
ATT_WRITE_CMD | Opcode for Write Command. |
ATT_PREPARE_WRITE_REQ | Opcode for Prepare Write Request. |
ATT_PREPARE_WRITE_RSP | Opcode for Prepare Write Response. |
ATT_EXECUTE_WRITE_REQ | Opcode for Execute Write Request. |
ATT_EXECUTE_WRITE_RSP | Opcode for Execute Write Response. |
ATT_HANDLE_VALUE_NTF | Opcode for Handle Value Notification. |
ATT_HANDLE_VALUE_IND | Opcode for Handle Value Indication. |
ATT_HANDLE_VALUE_CFM | Opcode for Handle Value Confirmation. |
ATT_READ_MUTIPLE_VARIABLE_REQ | Opcode for Read Multiple Variable Request. |
ATT_READ_MUTIPLE_VARIABLE_RSP | Opcode for Read Multiple Variable Response. |
ATT_MUTIPLE_HANDLE_VALUE_NTF | Opcode for Multiple Handle Value Notification. |
ATT_SIGNED_WRITE_COMMAND | Opcode for Signed Write Command. |