Characteristic extended properties
C
#define RELIABLE_WRITE (0x0001U) #define WRITABLE_AUXILIARIES (0x0002U)
Description
Defines the Characteristic Extended Properties bit field.
Macro Definition
Macro | Description |
---|---|
RELIABLE_WRITE | If set, reliable writes to the Characteristic Value are permitted. |
WRITABLE_AUXILIARIES | If set, writing to the Characteristic Descriptors is permitted. |