BLE_TRCBPS_EvtVendorCmd_T

C

typedef struct BLE_TRCBPS_EvtVendorCmd_T
{
    uint16_t         connHandle;
    uint16_t         length;
    uint8_t          *p_payLoad;
} BLE_TRCBPS_EvtVendorCmd_T;

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.
lengthLength of the vendor command payload.
p_payLoadPointer to the vendor command payload.