BLE_TRCBP_EventCb_T

C

typedef void(*BLE_TRCBP_EventCb_T)(BLE_TRCBPS_Event_T *p_event);

Description

Callback type for BLE Transparent Credit Based Profile events.

Note

This callback function is invoked to handle events from the BLE Transparent Credit Based Profile. The application must implement this callback to receive such events.

Parameters

ParameterDescription
[in] p_eventPointer to the event structure containing event-specific data.