BLE_TRCBPS_ConnReq
C
uint16_t BLE_TRCBPS_ConnReq(uint16_t connHandle);
Description
Issue an L2CAP CoC connection request to establish a TRCBP Data pipe.
Parameters
Parameter | Description |
---|---|
[in] connHandle | Connection handle. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully issued a connection request. |
MBA_RES_OOM | Internal memory allocation failure. |
MBA_RES_INVALID_PARA | Invalid connection handle or SPSM. |
MBA_RES_NO_RESOURCE | No transmit buffers available. |