BLE_TRCBPS_Init
C
uint16_t BLE_TRCBPS_Init(void);
Description
Initialize the BLE Transparent Credit Based Profile.
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully initialized the profile. |
MBA_RES_INVALID_PARA | Invalid MTU parameter. |
MBA_RES_FAIL | Failed to register SPSM or the service. |