BLE_TRSPS_EvtVendorCmd_T

C

typedef struct BLE_TRSPS_EvtVendorCmd_T
{
    uint16_t         connHandle;
    uint16_t         length;
    uint8_t          *p_payLoad;
}BLE_TRSPS_EvtVendorCmd_T;

Description

Structure for the BLE_TRSPS_EVT_VENDOR_CMD event.

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.
lengthLength of the vendor command payload.
p_payLoadPointer to the vendor command payload.