BLE_TRSPS_EvtTxStatus_T

C

typedef struct BLE_TRSPS_EvtTxStatus_T
{
    uint16_t         connHandle;
    uint8_t          status;
}   BLE_TRSPS_EvtTxStatus_T;

Description

Structure for the BLE_TRSPS_EVT_TX_STATUS event.

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.
statusStatus of the data channel transmission. Refer to TRSPS status for possible values.