BLE_PXPM_EvtLlsAlertLvInd_T

C

typedef struct BLE_PXPM_EvtLlsAlertLvInd_T
{
    uint16_t                connHandle;
    BLE_PXPM_AlertLevel_T   alertLevel;
} BLE_PXPM_EvtLlsAlertLvInd_T;

Description

Structure for the BLE_PXPM_EVT_LLS_ALERT_LEVEL_IND event.

Field Documentation

FieldDescription
connHandleConnection handle associated with the alert level indication.
alertLevelAlert level value.