BLE_PXPM_EvtDiscComplete_T

C

typedef struct BLE_PXPM_EvtDiscComplete_T
{
    uint16_t                connHandle;
    uint16_t                llsStartHandle;
    uint16_t                llsEndHandle;
    uint16_t                iasStartHandle;
    uint16_t                iasEndHandle;
    uint16_t                tpsStartHandle;
    uint16_t                tpsEndHandle;
} BLE_PXPM_EvtDiscComplete_T;

Description

Structure for the BLE_PXPM_EVT_DISC_COMPLETE_IND event.

Field Documentation

FieldDescription
connHandleConnection handle where the discovery process completed.
llsStartHandleStart handle of the Link Loss Service (LLS).
llsEndHandleEnd handle of the Link Loss Service (LLS).
iasStartHandleStart handle of the Immediate Alert Service (IAS), if enabled.
iasEndHandleEnd handle of the Immediate Alert Service (IAS), if enabled.
tpsStartHandleStart handle of the Tx Power Service (TPS), if enabled.
tpsEndHandleEnd handle of the Tx Power Service (TPS), if enabled.