BLE_TRSPC_EvtVendorCmd_T

C

typedef struct BLE_TRSPC_EvtVendorCmd_T
{
    uint16_t        connHandle;
    uint8_t         payloadLength;
    uint8_t         *p_payLoad;
}   BLE_TRSPC_EvtVendorCmd_T;

Description

Structure for the BLE_TRSPC_EVT_VENDOR_CMD event.

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.
payloadLengthLength of the vendor command payload.
p_payLoadPointer to the vendor command payload.