BLE_TRSPC_EvtUplinkStatus_T

C

typedef struct BLE_TRSPC_EvtUplinkStatus_T
{
    uint16_t         connHandle;
    uint8_t          status;
}   BLE_TRSPC_EvtUplinkStatus_T;

Description

Structure for the BLE_TRSPC_EVT_UL_STATUS event.

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.
statusUplink connection status. Refer to TRSPC uplink status definition for possible values.