BLE_L2CAP_EvtConnParamUpdateReq_T
C
typedef struct BLE_L2CAP_EvtConnParamUpdateReq_T { uint16_t connHandle; uint16_t intervalMin; uint16_t intervalMax; uint16_t latency; uint16_t timeout; } BLE_L2CAP_EvtConnParamUpdateReq_T;
Description
Structure for BLE_L2CAP_EVT_CONN_PARA_UPD_REQ event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this request. |
intervalMin | Minimum value for the connection interval in units of 1.25ms. |
intervalMax | Maximum value for the connection interval in units of 1.25ms. |
latency | Peripheral latency for the connection in number of connection events. |
timeout | Supervision timeout for the connection in units of 10ms. |