BLE_L2CAP_EvtCbAddCreditsInd_T
C
typedef struct BLE_L2CAP_EvtCbAddCreditsInd_T { uint8_t leL2capId; uint16_t credits; } BLE_L2CAP_EvtCbAddCreditsInd_T;
Description
Structure for BLE_L2CAP_EVT_CB_ADD_CREDITS_IND event.
Field Documentation
Field | Description |
---|---|
leL2capId | Identifier for the L2CAP session instance. |
credits | Number of additional credits provided. |