BLE_L2CAP_EvtCbConnInd_T

C

typedef struct BLE_L2CAP_EvtCbConnInd_T
{
    uint8_t       leL2capId;
    uint16_t      connHandle;
    uint16_t      spsm;
    uint16_t      remoteMtu;
    uint16_t      remoteMps;
    uint16_t      initialCredits;
    uint16_t      localCid;
    uint16_t      remoteCid;
} BLE_L2CAP_EvtCbConnInd_T;

Field Documentation

FieldDescription
leL2capIdInstance identifier of the L2CAP session.
connHandleConnection handle associated with this indication.
spsmService Protocol/Service Multiplexer value for the connection.
remoteMtuRemote device's Maximum Transmission Unit size, in bytes.
remoteMpsRemote device's Maximum PDU Payload Size, in bytes.
initialCreditsInitial number of credits provided to the remote device.
localCidLocal Channel Identifier assigned to this connection.
remoteCidRemote Channel Identifier assigned by the remote device.