BLE_L2CAP_EvtConnParamUpdateReq_T

C

typedef struct BLE_L2CAP_EvtConnParamUpdateReq_T
{
    uint16_t      connHandle;
    uint16_t      intervalMin;
    uint16_t      intervalMax;
    uint16_t      latency;
    uint16_t      timeout;
} BLE_L2CAP_EvtConnParamUpdateReq_T;

Field Documentation

FieldDescription
connHandleConnection handle associated with this request.
intervalMinMinimum value for the connection interval in units of 1.25ms.
intervalMaxMaximum value for the connection interval in units of 1.25ms.
latencyPeripheral latency for the connection in number of connection events.
timeoutSupervision timeout for the connection in units of 10ms.