2.4.4.4 Firmware Update Complete operation

When the Firmware Update Complete opcode is written to the OTACP and an error condition does not occur, the Server shall end the firmware update process.

The format of the Firmware Update Complete operation is defined in Table 4.8.

Table 4.8: Firmware Update Complete operation format
OpcodeRequirementSize (Octets)Description
0x04M1Firmware Update Complete
OpcodeRequirementSize (Octets)Description
----

However, if an error condition occurs, the “Success” result code shall not be sent and the appropriate error response shall be sent as defined in Table 4.9.

Table 4.9: Requirements for Control Point Error Responses to the Firmware Validation Request Opcode
Error ConditionError Response
The requested operation is not valid in the current state of the firmware update process.Invalid State